Alternate Catalog No. : PTC 2500 R 1750
Catalog No. : PTC2500R1750
Description: COPPER TAPERED COMP REDUC 2500-1750
UPC: 783786742110
Tin Plated Copper Tapered Compression Reducing Splices - solid center oil stop, wire size 2500 kcmil CU to 1750 kcmil CU. Installing Dies ALCOA DieE 40. Length 8-1/4 inch. Barrel Length 3-11/16 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from High Conductivity Copper.
- Tapered Ends Enable use in High-Voltage Installations up to 69kV.
- PTC Series Features a Solid Center that Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Die Reference on Item. |
|
Application |
High Voltage, Oil, Harsh Enviroments |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2500 to 1750 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
|
Environmental Conditions |
Harsh Environments |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8.25 inches |