Alternate Catalog No. : PTC 2000
Catalog No. : PTC2000
Description: CU TP SPLICE SLD CNTR OILSTOP
UPC: 75114293655
Tin Plated Copper Tapered Compression Splices - solid center oil stop, wire size 2000 kcmil CU. Installing Dies 175, 34, 2, 2 1/8. Length 8-1/4 inch. Outside Diameter 2-1/8 inch. Barrel Length 3-11/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Electrolytic Seamless Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tapered Ends Enable use in High-Voltage Installations up to 69kV.
- Tin Plated to Resist Corrosion and Extend Shelf Life.
- PTC Series Features a Solid Center that Prevents Oil Seepage.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Oil Stop |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2000 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |