Alternate Catalog No. : PTC 1000 R 750
Catalog No. : PTC1000R750
Description: COPPER TAPER COMP REDUCER 1000-750
UPC: 783786742011
- Made from High Conductivity Copper.
- Tapered Ends Enable use in High-Voltage Installations up to 69kV.
- PTC Series Features a Solid Center that Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Made from Electrolytic Seamless Copper Tubing for High Conductivity and Minimal Voltage Drop. Tapered Ends Enable use in High-Voltage Installations up to 69 kV. Tin-Plated to Resist Corrosion and Extend Shelf Life. Solid Center that Prevents Oil Seepage. |
|
Application |
High Voltage, Oil, Harsh Enviroments |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 to 750 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
|
Environmental Conditions |
Harsh Environments |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6 inches |