Alternate Catalog No. : PTC 1000 R 350
Catalog No. : PTC1000R350
Description: COPPER TAPERED COMP REDUCER1000-350
UPC: 783786741977
Tin Plated Copper Tapered Compression Reducing Splices - solid center oil stop, wire size 1000 kcmil CU to 350 kcmil CU. Installing Dies 125, 27, 1 1/2. Length 6-1/8 inch. Barrel Length 2-15/16 inch. White Ink on 1000 kcmil End, Red Ink on 350 kcmil End.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper.
- Tapered Ends Enable use in High-Voltage Installations up to 69kV.
- PTC Series Features a Solid Center that Prevents Oil Seepage.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Die References Marked on Item. |
|
Application |
High Voltage, Oil, Harsh Enviroments |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 to 350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
|
Environmental Conditions |
Harsh Environments |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.125 inches |