Alternate Catalog No. : PTB 400
Catalog No. : PTB400
Description: AL PIN TERM 397.7-400STRND 4IN
UPC: 783786741861
Aluminum Compression Pin Terminals - PT Series, conductor size Aluminum - 397.7 and 400 Stranded, 336.4 (26/7), 397.5 (18/1) ACSR, installing dies 96,472,705,1-1/8-1, solid Copper pin 15/32, length 4 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Eliminates cold-flow problems of Aluminum conductor in Copper clamps. Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion. |
|
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper with Tin-Plated Pin |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
397.7 to 400 kcmil |
Documents/Support Tools
|
SDS |