Alternate Catalog No. : PTA 4/0
Catalog No. : PTA4/0
Description: ALUM PIN TERMINAL 4
UPC: 783786741762
- Made from Pure Electrolytic Aluminum and Soft-Drawn Tinned, Solid Copper Wire for the High Strength and Conductivity of Aluminum and the Flexiblity of Copper
- Offer Bi-Metallic Transitions from All Aluminum, ACSR and Aluminum-Alloy Conductors to Copper Clamp-Type Equipment Bushings to Eliminate Compatibility Problems with Connections.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Made from pure Electrolytic Aluminum and soft-drawn tinned solid copper wire. Provides the high strength and conductivity of Aluminum and the flexibility of Copper. Offer Bi-Metallic Transitions from All Aluminum, ACSR and Aluminum-Alloy Conductors to Copper Clamp-Type equipment bushings to elimate compatibility problems with connections. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper |
|
Finish |
Tin Plating on the Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin Length 6 inch Body Length 2 inch |
|
Wire Size |
#4 SOL AWG , 4/0 ACSR AWG |
Documents/Support Tools
|
SDS |