Alternate Catalog No. : PTA 350 TN
Catalog No. : PTA350TN
Description: AL PIN TERM 336ASCR .414-.684
UPC: 783786741748
Tin Plated Aluminum Pin Terminals 2/0 Stranded 336.4 (18/1) ACSR decimal range .414-.684 Copper Pin size 4/0.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Aluminum and Soft-Drawn Tinned, Solid Copper Wire for the High Strength and Conductivity of Aluminum and the Flexiblity of Copper
- Offer Bi-Metallic Transitions from All Aluminum, ACSR and Aluminum-Alloy Conductors to Copper Clamp-Type Equipment Bushings to Eliminate Compatibility Problems with Connections.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Hassle-free Terminations. |
|
Application |
Bi-Metallic transitions from all Aluminum, ACSR and Aluminum-alloy conductors to Copper Clamp-type Equipment bushings to eliminate compatibility problems with connections |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum, Tinned Solid Copper wire Pin. |
|
Finish |
Tin-Plated. |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6 inch Pin |
|
Wire Size |
2/0 STR AWG , 336.4 (18/1) ACSR kcmil |
Documents/Support Tools
|
SDS |