Alternate Catalog No. : PTA 350-10
Catalog No. : PTA350-10
Description: ALUMINUM PIN TERMINAL - 2/0 10 INCH
UPC: 783786741755
Aluminum Pin Terminal - Conductor Size 2/0 Stranded - 336.4 ACSR, Pin Length 10 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Aluminum and Soft-Drawn Tinned, Solid Copper Wire for the High Strength and Conductivity of Aluminum and the Flexiblity of Copper
- Offer Bi-Metallic Transitions from All Aluminum, ACSR and Aluminum-Alloy Conductors to Copper Clamp-Type Equipment Bushings to Eliminate Compatibility Problems with Connections.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Hassle-free Terminations. |
|
Application |
Bi-Metallic transitions from all Aluminum, ACSR and Aluminum-alloy conductors to Copper Clamp-type Equipment bushings to eliminate compatibility problems with connections |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum, Tinned Solid Copper wire Pin. |
|
Finish |
Bare, Pin Tin-Plated. |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10 inch pin |
|
Wire Size |
2/0 STR AWG , 336.4 ACSR kcmil |
Documents/Support Tools
|
SDS |