Catalog No. : PT70M
Description: PGTL WIRE JNT 4-No12 MAX 3-No18 MIN
UPC: 786210803821
Non-Insulated Crimp-On Wire Joint, Length .37 Inches, Base Diameter .31 Inches, Wire Rage 3-#18 to 4-#12 Steel, Copper Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: WT161M
Descriptors
|
Category |
Cable joint |
|
Application |
Provides terminating point for a group of wires running in one direction. |
Specifications
|
Material |
Steel |
|
Finish |
Copper Plated |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |