Alternate Catalog No. : PT 6487 OF
Catalog No. : PT6487OF
Description: ALUMINUM PIN TERMINAL
UPC: 783786743957
Tin Plated Aluminum Pin Terminal. Pin .364 Diameter, 10 inch length, with (2) 90 Degrees bends. Side Lengths 4.937, 3.250 and 3.00 inches. Body 2.625 Length x .906 inch Diameter, Bores .347 Diameter x 1.062 inch long for the Tap 3/8-16 UNC-2B Threaded Stud, and .420 Diameter x 1.0 inch long. Red Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor and Metal Sealant Prevent Oxidatin and Protect Pin/Body from Moisture. Tap for Threaded Stud - 3/8 inch. |
|
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps, Elimanating Cold-Flow Problems of Aluminum Conductor in Copper Clamps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10.812 inch Pin, with (2) 90 Degrees bends. Sides 4.937, 3,250 and 3.00 inches. |
Documents/Support Tools
|
SDS |