Catalog No. : PT60M
Description: PGTL WRE JNT 3-No12 MAX 2-No14 MIN
UPC: 786210803791
Nylon Insulated Crimp-On Wire Joint Connector, Length .37 Inches, Base Diameter .31 Inches, Wire Range 2-#14 to 3-#12, Steel, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: WT161M
Descriptors
|
Category |
Cable joint |
|
Application |
Provides terminating point for a group of wires running in one direction. |
Specifications
|
Material |
Steel |
|
Finish |
Tin Plated |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |