Catalog No. : PT205
Description: LOCKABLE HIGH PERFORMANCE POLY
UPC: 5414363082002
Lightweight Inspection Pit with Grey Polymer Lid
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Classifications
|
Brand Name |
Furse |
|
Standard |
IEC/BS EN 62561-5 |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 240 Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC002874 Earth inspection pit
|
Material |
Plastic |
|
Length |
300 mm |
|
Width |
300 mm |
|
Height |
158 mm |