Catalog No. : PT005
Description: CONCRETE INSPECTION PIT
UPC: 5414363081968
Concrete Inspection Pit for Earth Electrodes, Dimensions 12.60 Inches x 12.60 Inches x 7.56 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Classifications
|
Brand Name |
Furse |
|
Standard |
IEC/BS EN 62561-5 |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
ETIM Classification
ETIM
EC002874 Earth inspection pit
|
Material |
Plastic |
|
Length |
320 mm |
|
Width |
320 mm |
|
Height |
192 mm |