text.skipToContent text.skipToNavigation

Catalog No. : PT-CABLE-3COND-100

Description:  CABLE,3 COND,100FT,MALE/FEMALE

UPC: 75114410595

Power Transformer Cable, 3 Conductor, 100 Foot, Aux Transformer Output, Current Carrying greater than 2000 volts. 3 Pole Cable, Double Ended Cordset, Female Straight/Male Straight #16-6, Stainless Steel Coupling Nut, Oil Resistant Yellow PVC Jacket, 600V, 105 Degrees C. IP68, NEMA 6P Protection
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Specifications

Voltage Rating

600 V

Temperature Rating

105 C

Color

Yellow

Classifications

Brand Name

Elastimold

Standard

IP68, NEMA 6P Protection

Dimensions

Conductor Size

#16 AWG

Length

100 ft