text.skipToContent text.skipToNavigation

Catalog No. : PT-79511-S20-K

Description:  POWER TAP STIRRUPS WITH SHELL 795

UPC: 783786744138

Powertap Stirrups with Shell, Aluminum - Bare Finish, Wire Size 795 kcmil, Bail Size 2/0. Compound on Wedge and C-Frame. Uses Shell PT-Yellow.
View More View Less
For more info visit:  electrification.us.abb.com
  • Bail Made of Tin-Plated Copper Wire for High Conductivity and Corrosion Resistance
  • Wide Range of Stirrups Fit a Variety of Clamp Sizes
  • Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
  • Contact Forces Remain Nearly Constant During Temperature Changes or Conductor Compaction
  • Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
  • RUS Accepted

Descriptors

Category

Electrical taps

Special Features

Low Stresses produced at interfaces precludes significant conductor creep and minimize loss of clamping force on connectors. Contact forces are nearly constant during temperature changes or conductor compaction. Driving action helps remove oxidation from Conductor and lowers contact resistance.

Application

Built for Strength, Conductivity and Longevity.

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Conductor Size

795 kcmil

Tap Size

1/0 AWG

Documents/Support Tools

SDS

Click here