text.skipToContent text.skipToNavigation

Catalog No. : PT-55611

Description:  PWRTAP WEDGE 350-556 KCMIL TAP

UPC: 783786070749

PowerTap Wedges, 350-556 kcmil tap, wire combinations 556.5-4 or -5
View More View Less
For more info visit:  electrification.us.abb.com
  • Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
  • Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
  • Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
  • RUS Accepted

Descriptors

Category

Electrical taps

Special Features

Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors.

Specifications

Material

Aluminum

Finish

Bare

Environmental Conditions

Reliable performance in the Harshest of Environments

Classifications

Brand Name

Homac

Dimensions

Conductor Size

556.5 to #5 AWG

Tap Size

#3 to #5 STR AWG

Documents/Support Tools

SDS

Click here