Catalog No. : PT-55609
Description: POWERTAP WEDGE 556.5-2 TAP
UPC: 75114324663
Power Tap Wedge, Aluminum, 556.5 Main, 2-3 Tap. C-Frame 3 inches X 5-1/2 inches. Wedge 3.5 inches X .820 inch Thick.
View More
View Less
For more info visit:
electrification.us.abb.com
- Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
- Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
- Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
- RUS Accepted
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Conductor Size |
556.5 to #3 AWG |
|
Tap Size |
#3 to #2 STR AWG , #1 SOL AWG |
Documents/Support Tools
|
SDS |