text.skipToContent text.skipToNavigation

Catalog No. : PT-4020-S2

Description:  PWRTAP STIRRUP WIRE 1 1/0 2/0

UPC: 783786743773

PowerTap Stirrups, wire size 1,1/0,2/0, bail size 2
View More View Less
For more info visit:  electrification.us.abb.com
  • Bail Made of Tin-Plated Copper Wire for High Conductivity and Corrosion Resistance
  • Wide Range of Stirrups Fit a Variety of Clamp Sizes
  • Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
  • Contact Forces Remain Nearly Constant During Temperature Changes or Conductor Compaction
  • Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
  • RUS Accepted

Descriptors

Category

Electrical taps

Special Features

Low Stresses produced at interfaces precludes significant conductor creep and minimize loss of clamping force on connectors. Contact forces are nearly constant during temperature changes or conductor compaction. Driving action helps remove oxidation from Conductor and lowers contact resistance.

Application

Built for Strength, Conductivity and Longevity.

Specifications

Material

Aluminum Wedge, Copper Bail

Finish

Bare Wedge, Tin-Plated Stirrup

Temperature Rating

90 C

Environmental Conditions

Outdoor Use.

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Size

Stirrup I.D. 4 Inch Wide

Conductor Size

1/0 ACSR AWG

Tap Size

#2 AWG

Documents/Support Tools

SDS

Click here