Catalog No. : PT-4-18-5/2-L
Description: CABLE TIE 18LB 4 GREEN / RED
UPC: 728494149530
Descriptors
Category |
Cable ties |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Striped - Green , Red |
Lock Mechanism |
Plastic Pawl |
Tensile Strength |
18 pounds , 80 newtons |
Classifications
Brand Name |
Catamount |
Dimensions
Width |
0.095 in , 2.41 mm |
Length |
3.94 in , 100.8 mm |
Thickness |
0.045 in , 1.13 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
2.41 mm |
Length belt/tape/tie |
100.8 mm |
Length belt/tape/tie |
3.94 inch |
Tie thickness |
1.13 mm |
Tie thickness |
0.045 inch |
Max. bundle diameter |
15.88 mm |
Min. holding force |
80 N |
Operation temperature |
-40-85 °C |
Operation temperature |
-40-185 °F |
Model |
Internal toothing |
Band closure |
Plastic lip/-cam |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Other |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |