text.skipToContent text.skipToNavigation

Catalog No. : PT-35003

Description:  PWR TAP WEDGE 350TAP 350-1/0

UPC: 783786743551

PowerTap Wedges -350 kcmil tap, wire combinations 350-1/0
View More View Less
For more info visit:  electrification.us.abb.com
  • Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
  • Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
  • Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
  • RUS Accepted

Descriptors

Category

Electrical taps

Special Features

Low Stresses produced at interfaces precludes significant conductor creep and minimize loss of clamping force on connectors. Contact forces are nearly constant during temperature changes or conductor compaction. Driving action helps remove oxidation from conductor and lowers contact resistance. RUS Accepted.

Application

Reliable performance in the harshest of environments.

Specifications

Material

Aluminum

Finish

Bare

Temperature Rating

90 C

Environmental Conditions

Outdoor Use.

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Size

2.125 inch Long Wedge, 1.965 inch long C-Body

Conductor Size

350 AAC kcmil

Tap Size

1/0 STR AWG , 3/0 to 2/0 SOL AWG

Documents/Support Tools

SDS

Click here