Catalog No. : PT-33607-S10
Description: POWER TAP STIRRUP - 336.4-NO2 YEL
UPC: 783786743452
Power Tap Wedge with attached Bail/Stirrup - Conductor Size 336.4 kcmil to #2, Shell PT-Yellow. ACSR 336.4 to 266.8, AAAC 355.1. AAC 336.4 to 397.5. CU 350 to 400 kcmil, Galvanized Steel 5/8. Solid 477 kcmil to 1/0 AWG. Grooves have Compound. 1/0 Tin Plated Copper Bail. Bail Inside Diameter 3-7/8 inch. Bail End is Peened so that the Stirrup cannot Pull out.
View More
View Less
For more info visit:
electrification.us.abb.com
- Bail Made of Tin-Plated Copper Wire for High Conductivity and Corrosion Resistance
- Wide Range of Stirrups Fit a Variety of Clamp Sizes
- Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
- Contact Forces Remain Nearly Constant During Temperature Changes or Conductor Compaction
- Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
- RUS Accepted
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Bail is Tin Plated Copper. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Mounting |
Push-In |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Conductor Size |
336.4 kcmil to #2 AWG |
|
Tap Size |
1/0 AWG |
Documents/Support Tools
|
SDS |