Catalog No. : PT-2N-795
Description: PWR TAP SPADE LUG 795TAP 2HOLE PAD
UPC: 783786743162
Aluminum PowerTap Terminal Lugs, wire size 636, 795, 954, 1033.5. Use 795 Groove, spade type 2-hole paddle. Length 8-3/16 inch. (2) 9/16 inch diameter holes on 1-3/4 inch center. Rounded Pad End. Pad 1-5/16 inch wide x 3-5/8 inch long x 3/4 inch thick.
View More
View Less
For more info visit:
electrification.us.abb.com
- 2-Hole Paddle
- Fit a Variety of Lug Sizes
- Strong Lug that withstands corrosion
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8.187 inch |
|
Wire Size |
636 to 1033.5 kcmil |