Catalog No. : PT-2N-336
Description: PWR TAP SPADE LUG 366TAP 2HOLE PAD
UPC: 783786743155
Aluminum PowerTap Terminal Lugs, wire size 336.4, 397.5, 477, 556.5. Fits 336.4 Groove. Spade type 2-hole paddle. Length 8 inch. (2) 9/16 inch diameter holes on 1-3/4 inch center. Rounded Pad End. Pad 1-5/16 inch wide x 3-5/8 inch long x 1/2 inch thick.
View More
View Less
For more info visit:
electrification.us.abb.com
- 2-Hole Paddle
- Fit a Variety of Lug Sizes
- Strong Lug that withstands corrosion
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.980 inch |
|
Wire Size |
336.4 to 556.5 kcmil |