Catalog No. : PT-26601
Description: PWR TAP WEDGE 266TAP 266.8-6
UPC: 783786743247
- Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
- Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
- Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
- RUS Accepted
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Low Stresses produced at interfaces precludes significant conductor creep and minimize loss of clamping force on connectors. Contact forces are nearly constant during temperature changes or conductor compaction. Driving action helps remove oxidation from conductor and lowers contact resistance. RUS Accepted. |
|
Application |
Reliable performance in the harshest of environments. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Temperature Rating |
90 C |
|
Environmental Conditions |
Outdoor Use. |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
2.1 inch long Wedge |
|
Conductor Size |
266.8 kcmil |
|
Tap Size |
#4 to #6 AWG |
Documents/Support Tools
|
SDS |