Catalog No. : PT-103313-S20
Description: POWER TAP STIRRUP - 1033.5-1/0 YEL
UPC: 783786743100
Power Tap Wedge with attached Bail, Shell PT-Yellow. Stranded Wire Range ACSR 954(45/7). AAC 1000 to 954 kcmil. CU 1000 kcmil. Solid Wire Size 2/0. 2/0 Tin Plated Copper Bail. Bail Inside Diameter 4-19/64 inch. Bail End is Peened so that the Stirrup cannot Pull out.
View More
View Less
For more info visit:
electrification.us.abb.com
- Bail Made of Tin-Plated Copper Wire for High Conductivity and Corrosion Resistance
- Wide Range of Stirrups Fit a Variety of Clamp Sizes
- Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
- Contact Forces Remain Nearly Constant During Temperature Changes or Conductor Compaction
- Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
- RUS Accepted
Descriptors
|
Category |
Electrical taps |
|
Special Features |
RUS Accepted. Tin Plated Copper Bail. |
|
Application |
Reliable performance in the harshest of environments. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Temperature Rating |
90 C |
|
Environmental Conditions |
Outdoor Use. |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Conductor Size |
1/0 to 1033.5 kcmil |
|
Tap Size |
2/0 |
Documents/Support Tools
|
SDS |