Catalog No. : PT-103310
Description: PWRTAP WEDGE 1033.5 KCMIL TAP
UPC: 783786024360
PowerTap Wedges, 1033.5 kcmil tap, wire combinations 1033.5-4/0
View More
View Less
For more info visit:
electrification.us.abb.com
- Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
- Contact Forces are Nearly Constant During Temperature Changes or Conductor Compaction
- Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
- RUS Accepted
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Low Stresses produced at interfaces. Precludes significant conductor creep and minimizes loss of clamping force on connectors. |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Environmental Conditions |
Reliable performance in the Harshest of Environments |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Conductor Size |
1033.5 to 954 kcmil |
|
Tap Size |
1033.5 kcmil , 4/0 AWG |
Documents/Support Tools
|
SDS |