Catalog No. : PT-1011-S2
Description: PWRTAP STIRRUP WIRE 2 BAIL 2
UPC: 783786742950
- Bail Made of Tin-Plated Copper Wire for High Conductivity and Corrosion Resistance
- Wide Range of Stirrups Fit a Variety of Clamp Sizes
- Low Stresses Produced at Interfaces Preclude Significant Conductor Creep and Minimize Loss of Clamping Force on Connectors
- Contact Forces Remain Nearly Constant During Temperature Changes or Conductor Compaction
- Driving Action Helps Remove Oxidation from Conductor and Lowers Contact Resistance
- RUS Accepted
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Low Stresses produced at interfaces precludes significant conductor creep and minimize loss of clamping force on connectors. Contact forces are nearly constant during temperature changes or conductor compaction. Driving action helps remove oxidation from Conductor and lowers contact resistance. |
|
Application |
Built for Strength, Conductivity and Longevity. |
Specifications
|
Material |
Aluminum Wedge, Copper Bail |
|
Finish |
Bare Wedge, Tin-Plated Bail |
|
Temperature Rating |
90 C |
|
Environmental Conditions |
Outdoor Use. |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
2 inch long Wedge |
|
Conductor Size |
#2 AWG |
|
Tap Size |
#2 SOL AWG |
Documents/Support Tools
|
SDS |