Catalog No. : PSB8559C
Description: INSUL PED CONN BAR 8PORT 10-500
UPC: 783786148967
Insulated Pedestal Connector Bar - Type PSB-C, 500 Series, Number or Ports 8, Cable Range #10-500
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-rated for use with aluminum and copper conductors
- Oxide Inhibitor standard in all conductor parts
- Bars are constructed of 6061-T6 Aluminum alloy for strength and conductivity
- Port-separated Clear Plastic Cover provides Insulation against Accidental contact during installation
- Standard Aluminum set screws with 5/16 inch socket hex spread compressive forces over conductor strands, reduce strand damage, increase interstrand movement, result in lower contact resistance and provide high set-screw torque retention
- Meets ANSI C119.4 specifications
- RUS Accepted
Descriptors
|
Category |
Wire terminal connector kit |
|
Special Features |
Port-separated clear plastic cover provides insulation against accidental contact during insulation. Dual Rated for use with Aluminum or Coper Conductors. Contax Oxide Inhibitor standard in all Conductor Ports. |
Specifications
|
Material |
Bars - Aluminum Alloy 6061-T6, Cover Clear Plastic |
|
Color |
Clear Cover |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
2.88 inches high x 2.25 inches wide x 9.84 inches long |
Documents/Support Tools
|
SDS |