text.skipToContent text.skipToNavigation

Catalog No. : PSB6559-1

Description:  6-POS. SETSCREW BAR W/MOUNT.HOLES

UPC: 783786412990

Connector Bus Assembly, Set Screw Type for Vault Installation - 650 AMP Max, 6 Cable Junction, Wire Range #10 - 500 kcmil, Contax Filled
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal connector kit

Special Features

Includes Oxide Inhibitor, Mounting Holes

Application

6 Cable Junction

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here