Catalog No. : PSB4359C
Description: INSUL PED CONN BAR CVR 4PORT 12-350
UPC: 783786830947
Insulated Pedestal Connector Bar - Type PSB-C, 350 Series, Number or Ports 4, Cable Range #12-350
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal connector kit |
|
Special Features |
Port-separated clear plastic cover provides insulation against accidental contact during insulation. Dual Rated for use with Aluminum or Coper Conductors. Contax Oxide Inhibitor standard in all Conductor Ports. |
Specifications
|
Material |
Bars - Aluminum Alloy 6061-T6, Cover Clear Plastic |
|
Color |
Clear Cover |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
2.51 inches high x 2.12 inches wide x 4.03 inches long |
Documents/Support Tools
|
SDS |