text.skipToContent text.skipToNavigation

Catalog No. : PSB4359-1

Description:  4-POS. SETSCREW BAR W/MOUNT. HOLES

UPC: 783786412983

Aluminum 350kcmil Bus Bar - 4 Wire Ports, Set Screw, With Mounting Holes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal connector kit

Special Features

Includes Oxide Inhibitor, Mounting Holes

Application

4 Cable Junction

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here