text.skipToContent text.skipToNavigation

Alternate Catalog No. : PS 25 PIPE SEAL

Catalog No. : PS25PIPESEAL

Description:  FS PIPE/CONDUIT SEAL (2) NO14-350 6

UPC: 783786741663

Flood Seal, Pipe/Conduit Seal, Conductor Range (2) #14-350, (1)#14-250, Decimal Range (3) .160 inch - .980 inch, (1) .160 inch - .765 inch. 2-1/2 inch IPS (pipe size), Outside Body Length 13/16 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 2-1/2 inch Pipe, 3 Outlets with Rockets for Conductor Sizes #14 AWG to 250 kcmil and #14 AWG to 350 kcmil

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

2-7/8 in

Size

Base Length 1-11/64 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here