Catalog No. : PRFS21/BL/100FT
Description: 21MM PA6 CONDUIT 100FT - BL
UPC: 5020963048074
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Very High UV Protection |
|
Application |
Indoors, Public Areas, Rail Infrastructure |
Specifications
|
Radius |
60 mm |
|
Flexibility |
High |
|
Material |
Modified Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
21 mm |
|
Outside Diameter |
21.2 mm |
|
Inside Diameter |
16.6 mm |
|
Length |
100 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E173968 | N/A | YDRQ | N/A | N/A |
|
Nominal diameter |
21 mm |
|
Outer diameter |
21.2 mm |
|
Inner diameter |
16.6 mm |
|
Material |
Polyamide 6 |
|
Degree of protection (IP) |
IP68 |
|
Bending radius, static |
60 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Approved according to UR |
Y |
|
Approved according to LUL/British Standard |
Y |
|
Approved according to Lloyd's Register TA |
Y |
|
Approved according to NF F 16-101 |
Y |