Catalog No. : PRCSTC34/BL/50M
Description: 34MM PA6 CONDUIT TC BRD 50M - BL
UPC: 5020963011757
- Very high UV resistance
- Medium flexibility
- High fatigue life
- High mechanical strength, high abrasion resistance
- Enhanced low fire hazard
- Halogen free
- Self-extinguishing
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Very High UV Protection |
|
Application |
Indoors, Public Areas, Rail Infrastructure |
Specifications
|
Radius |
75 mm |
|
Flexibility |
High |
|
Material |
Modified Polyamide/Nylon 6 with Stainless Steel Overbraid |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
34 mm |
|
Outside Diameter |
34.5 mm |
|
Inside Diameter |
27.7 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
34 mm |
|
Outer diameter |
34.5 mm |
|
Inner diameter |
27.7 mm |
|
Material |
Polyamide 6 |
|
Degree of protection (IP) |
IP67 |
|
Fire resistance in accordance with UL94 |
V0 |
|
Bending radius, static |
75 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Copper braiding |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Approved according to LUL/British Standard |
Y |
|
Approved according to Lloyd's Register TA |
Y |
|
Approved according to NF F 16-101 |
Y |