Catalog No. : PPFM34/BL/50M
Description: 34MM PP CONDUIT 50M - BL
UPC: 5020963015229
Descriptors
|
Category |
Electrical conduit |
|
Application |
Indoors / Outdoors, Acid Environments |
Specifications
|
Radius |
50 mm |
|
Flexibility |
High |
|
Material |
Polypropylene |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
34 mm |
|
Outside Diameter |
34.5 mm |
|
Inside Diameter |
23.1 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
34 mm |
|
Outer diameter |
34.5 mm |
|
Inner diameter |
29.1 mm |
|
Material |
Polypropylene |
|
Degree of protection (IP) |
IP66 |
|
Fire resistance in accordance with UL94 |
HB |
|
Bending radius, static |
50 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |