Catalog No. : PP12-S/50M
Description: 12MM SLIT PP CONDUIT 50M - BL
UPC: 5020963046704
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
Lighter Applications Where Compression Strength and LFH is Not as Important But Acid Resistance is Needed |
Specifications
|
Radius |
Static: 25 mm |
|
Flexibility |
High |
|
Material |
Modified Polypropylene |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS Compliant, Conforms with end of life vehicle directive (ELV)EU200/53/EC |
Dimensions
|
Trade Size |
NC12/NW10 |
|
Outside Diameter |
13 mm |
|
Inside Diameter |
9.6 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
12 mm |
|
Nominal size in inch |
5/16 inch |
|
Outer diameter |
13 mm |
|
Inner diameter |
9.6 mm |
|
Material |
Polypropylene |
|
Degree of protection (IP) |
IP40 |
|
Fire resistance in accordance with UL94 |
HB |
|
Bending radius, static |
25 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
Y |
|
Halogen free |
Y |