text.skipToContent text.skipToNavigation

Catalog No. : PO-07000BN9

Description:  PO-09 PROFILE WHITE AWG 11-9 CRT

UPC: 786209923547

Oval Cable Markers - Series PO Profile, Diameter 3.8mm/4.7mm, Area 4.0 millimeters squared, Color White, Wire Range 11-9AWG, Packaging 100m in Carton, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

11-9 AWG