text.skipToContent text.skipToNavigation

Catalog No. : PO-068TWSN4

Description:  PO THINWALL 6,8 MM DIA 4,5 ME RL

UPC: 786210950471

Oval Cable Markers - Series PO Profile, Diameter 6.8mm/7.0mm, Mounted on POH/PKH or Directly with Cable Tie, Color Yellow, Wire Range 13-11AWG, Packaging m on Compact Disc, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

13-11 AWG

Diameter

6.8-7 mm