text.skipToContent text.skipToNavigation

Catalog No. : PO-05000DN4

Description:  PO-05 2,7-3,5MM 15-13AWG RL/40M YEL

UPC: 786209983039

Oval Cable Markers - Series PO Profile, Diameter 2.7mm/3.5mm Min/Max, Area 1.5 millimeters squared, Color Yellow, Wire Range 15-13AWG, Packaging 40m or 200m, Compatible Printers Promark T-800, MK10, MK10-DH, and SP2000
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

15-13 AWG