text.skipToContent text.skipToNavigation

Catalog No. : PMACUT-52

Description:  CONDUIT-CUTTER NW23-48

UPC: 786209968289

PMACUT Red Cutting Tool, Nominal Width - 23 - 48
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Pipe or tube cutter

Special Features

High Level of Safety Through Retractable Blade

Application

Precise and Straight Cut at Top of Corrugation

Specifications

Cutting Capacity

NW23-48

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant