text.skipToContent text.skipToNavigation

Alternate Catalog No. : PLUG CAP-7/8

Catalog No. : PLUGCAP-7/8

Description:  STAINLESS STEEL CAP

UPC: 783786558667

Plug Cap 7/8-Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum switch

Special Features

EPDM Molded Rubber Insulation. Fully Sealed and Submersible. Components are Maintenance-free and require no Gas or Oil. Compact and Lightweight.

Application

Spring-energy, Load-switching devices that make, carry and interrupt Load Currents.

Specifications

Temperature Rating

-40 to +65 C

Operating Temperature

-40 to +65 C

Environmental Conditions

Submersible. Corrosion Resistant. Fully Shielded.

Classifications

Brand Name

Elastimold

Standard

IEEE C37.74

Compliance and Certifications

RoHS RoHS3 Compliant