text.skipToContent text.skipToNavigation

Catalog No. : PLM2412C

Description:  LOAD CTR MLO 125A 24CKT N1 GRAY PON

UPC: 783164640601

PowerMark PRO convertible plug-on neutral load centers arrive as main lug but have the capability to have a main circuit breaker installed in the field. All ABB load centers are rated up to 60 degree/75 degree centigrade and suitable for use as service entrance equipment when installed in accordance with electrical code. The PLM2412C features space for 24 - 1" circuit breakers and 48 circuits, a 125-ampere bus rating, copper bus bars, and a gray combination/flush enclosure.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Load Centers

GO Schedule

RI

Grouping

Single Phase - USA

Specifications

# Branch Circuit <250A

24

1" Space

24

1/2" Space

0

Amperage

125 A

Circuit Breaker Style

Plug-On Neutral

Device type

Convertible

Door

Yes

Enclosure

Indoor

Enclosure Type

Indoor, Combination

Factory Installed Ground Kit

Yes

Feed

Either

Input/Output Voltage

120/240V ac

Interrupt Rating

22k

Interrupting Capacity Rating

22

Load Center Type

Plug-On Neutral Load Centers

NEMA Rating

NEMA 1

No of Circuits

48

Phase

1 Phase

Service & Voltage

1 Phase, 3 Wire, 120/240V ac

Wires

3 Wire

Classifications

UL/CUL Listing

UL

Dimensions

Depth

3.805 in

Width

14.11 in