Catalog No. : PLG5-G1
Description: PVC CTD REC HEADPLUG 1-1/2IN GRY
UPC: 704508036744
PVC Coated Recessed Plug, Size 1-1/2 Inch/41 Metric, NPT Threads with Flush Head for Hazardous and Non-Hazardous Locations, Zinc Plated Iron Allow, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locking plug |
|
Special Features |
All Hubs have NPT Threads with a Minimum of Five Full Threads and Integral Bushing for Preventing Damage to Wires |
|
Application |
Closing Threaded Conduit Hubs |
Specifications
|
Material |
Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 886, CSA |
Dimensions
|
Wire Size |
1-1/2 in , 41 mm |