Catalog No. : PLG4-TB
Description: 1-1/4 RECESSED PLUG,W/FLUSH HEAD,XP
UPC: 786210057514
Recessed Plugs, Gray Iron, Threads (NPT) 1-1/4 Inch with Flush Head for Hazardous and Non Hazardous Locations
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locking plug |
|
Application |
To Plug an Unused Threaded Conduit Opening |
Specifications
|
Material |
Iron |
|
Color |
Gray |
|
Environmental Conditions |
For Hazardous and Non-Hazardous Locations |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E193396, CSA |
Dimensions
|
Size |
1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441803 | N/A | 2500005741 | N/A |
| UL | E193396 | N/A | EBNV | N/A | N/A |
ETIM Classification
ETIM
EC002326 Cable plug for cable-/installation tube entry
|
Suitable for junction box |
Y |
|
Number of conduit lead-ins |
1 |
Documents/Support Tools
|
Sales Drawing |