Catalog No. : PLG2SA-G
Description: PVC CTD REC HEADPLUG 3/4IN AL GRAY
UPC: 704508427641
Descriptors
|
Category |
Locking plug |
|
Special Features |
All Hubs have NPT Threads with a Minimum of Five Full Threads and Integral Bushing for Preventing Damage to Wires |
|
Application |
Closing Threaded Conduit Hubs |
Specifications
|
Material |
Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 886, CSA |
Dimensions
|
Wire Size |
3/4 in , 21 mm |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
3/4 inch |
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Surface protection |
Plastic-coated |
|
Colour |
Light grey |