text.skipToContent text.skipToNavigation

Catalog No. : PLG-2-RD

Description:  3/4inch CLOSURE PLUGS

UPC: 42269449756

Close-Up Plug, Hub Size 3/4 Inch, Silver, Zinc, Pack of 100
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Specifications

Material

Zinc

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 18685 441201 N/A N/A N/A
ETIM EC001491 Closure plug for installation tube

Colour

Other