text.skipToContent text.skipToNavigation

Catalog No. : PLE#QA-2033

Description:  2000A PLE SW.H

UPC:

For more info visit:  electrification.us.abb.com

Descriptors

Category

Accessories/Parts

GO Schedule

108 A

Specifications

Major Line Description

RENEWAL PARTS

Minor Line Description

HOUSTON PROD PARTS

Package Quantity

0

Stock Ship Lead Time

20

Stock Status

A

Classifications

Stock Class Code

Non-Stock

Dimensions

Weight

0.00 lb

Ordering

Minimum Order Quantity

1