Alternate Catalog No. : PL 750 N (UNPLATED)
Catalog No. : PL750NUNPLATED
Description: CU TERM LUG 750 UNPLT >1000V
UPC: 783786070824
Copper Compression Lug, 750 kcmil CU, Installing Dies 106, 24, 1 5/16. Length 7 inch. Pad 1-3/4 inch wide x 3-1/8 inch long x 9/32 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 2-13/16 inch. Not Plated.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Unplated. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inches. Pad 1.750 X 3.125 inches. |
|
Wire Size |
CU 750 kcmil |