Alternate Catalog No. : PL 750 NSPC
Catalog No. : PL750NSPC
Description: COPPER COMP LUG 750 2 HOLE
UPC: 783786741519
Tin Plated Copper Compression Lug, 750 kcmil CU, Installing Dies 106, 24, 1 5/16. Length 7 inch. Pad 1-3/4 inch wide x 3-1/8 inch long x 9/32 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 2-13/16 inch. Oxide Inhibiting Compound, Yellow Cap. Barrel to be Silver Soldered to Prevent Moisture from Entering from Pad.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Barrel is Silver Soldered. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inch. |
|
Wire Size |
750 kcmil |
Documents/Support Tools
|
SDS |