Alternate Catalog No. : PL 500 N
Catalog No. : PL500N
Description: COPPER COMP LUG 500
UPC: 783786741472
Copper Compression Lug, 500 kcmil CU, Installing Dies 1, 87, 251, 20. Length 6-1/16 inch. Pad 1-9/16 inch wide x 3-1/16 inch long x 7/32 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch center. Barrel 2-3/16 inch. Not Plated.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Die References. Pressure Tested. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6-1/16 inch. |
|
Wire Size |
500 kcmil |